The MASS 2100 DI 3 to 40 is suitable for accurate mass flow measurement for all kind of liquids and gases. The full bore design provides lower pressure loss due to same internal diameter throughout the entire sensor and the single tube construction without internal welds, reductions or flow splitters offers optimal hygiene, safety and CIP cleanability. The sensor is also characterized by having a large dynamic turn down range better than 500:1 and the market's biggest wall thickness, ensuring optimal lifetime and corrosion resistance and high pressure durability. |
|
MASS 2100 DI 3-40 features |
- Intrinsically safe keypad, making it possible to operate Exd transmitters directly in hazardous areas
- Superior Ex design within the best category: Ex d and Ex ia
- Fully stainless steel enclosure, ensuring optimum cost of ownership
- Add-on modules can be retrofitted directly on compact Exd transmitters
|
In order to make a complete flowmeter, the MASS 2100 flow sensor must be combined with one of the following MASS transmitters: MASS 6000 (only remote installation) or SIFLOW FC070. |
|
MASS 2100 DI 3-40 technical specifications |
| Application Examples |
Chemical & pharma Food & beverage Automotive |
| Nominal Sizes |
From DI 3 to DI 40 From 1/8" to 1½" |
Flange Connections
Thread Connections
Dairy Connections |
DIN 1092-1 ANSI B 16.5
ISO 228/1 ANSI/ASME B1.20.1
DIN 11851 ISO 2853/BS 4825 part 4 Clamp ISO 2852/BS 4825 part 3 |
| Temperature of Medium |
From -50 to 180 °C From -58 to 356 °F |
| Liquid Pressure |
From 105 to 410 bar From 1523 to 5946 psi |
| Measuring Range |
From 0 to 52000 kg/h From 0 to 114,600 lb/h |
| Materials |
Stainless steel Hastelloy C-22 |
| Enclosure Ratings |
IP65 (NEMA 4) |
| Approvals Ex Version |
EEx (ia) IIC T3-T6 |
|