|
In many industries such as the food & beverage or pharmaceutical industry, accurate recipe control means everything. The MASS 2100 DI 1.5 has demonstrated superiour performance in numerous applications and field trails relating to accuracy and turn down ratio. It is today the prefeered meter for research and development and mini-plant applications for liquid or gas measurement, where measuring small quantities is important. |
|
MASS 2100 DI 1.5 features |
- Balanced pipe design with little mechanical energy-loss, ensures optimal performance and stability under non ideal and unstable process conditions
- 4-wire Pt1000 temperature measurement ensures optimum accuracy on mass flow, density and % fraction
- Intrinsically safe EEx ia design as standard
- High pressure program as standard
- Multi-plug electrical connector and SENSORPROM enables true plug & play resulting in installation and commissioning in less than 10 min
|
In order to make a complete flowmeter, the MASS 2100 flow sensor must be combined with one of the following MASS transmitters: MASS 6000 (only remote installation) or SIFLOW FC070. |
|
MASS 2100 DI 1.5 technical specifications |
| Application Examples |
Chemical industry Cosmetic industry Automotive industry |
| Nominal Sizes |
DI 1.5 1/16" |
Process Connections Thread |
G1/4" ISO 228/1 1/4" NPT ANSI/ASME B1.20.1 |
| Temperature of Medium |
From -50 to 180 °C From -58 to 356 °F |
| Liquid Pressure |
From 230 to 365 bar From 3336 to 5294 psi |
| Measuring Range |
From 0 to 65 kg/h From 0 to 143 lb/h |
| Materials |
Stainless steel 1.4435 (316L) Hastelloy C-22 |
| Enclosure Rating |
IP66 (NEMA 4) |
| Approvals Ex Version |
EEx (ia) IIC T3-T6 |
|