Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=14051
SIFLOW FC070 - Process Instrumentation - Siemens | Printed: 11/25/2009


Content
SIFLOW FC070-

SIFLOW FC070

 Zoom

With SIFLOW FC070 Siemens has developed the first flow transmitter designed for direct integration into SIMATIC automation systems. SIFLOW FC070 is a true multiparameter Coriolis mass flow transmitter covering the full repertoire within flow applications and industries, ready for quick installation and system integration. FC070 is suitable for any application in automated industries where there is a demand for accurate flow measurement.


FC070 features

  • Direct integration into SIMATIC S7 automation system
  • Standardized user interface – SIMATIC Manager, PCS7, SIMATIC PDM
  • MODBUS RTU RS232/485 interface for stand alone operation via MODBUS RTU master or connection to SIMATIC PDM
  • Ultra compact, cost-effective and space-saving design captured in a 40/80 mm enclosure
  • Media-independent making it possible to measure on all liquids and gases
  • Built-in totalizers, batch controller and comprehensive process diagnostics
  • SENSORPROM enables true plug-and-play functionality

In order to make a complete flowmeter, the SIFLOW FC070 transmitter must be combined with one of the following MASS sensors: MASS 2100 DI 1.5, FC300 DN 4, MASS 2100 DI 3-40 or MASS MC2.


FC070 technical specifications

Application Examples Chemical process industry
Pharma
Food & beverage
Automotive
Oil & gas
Affiliated industries and OEM solutions
Measuring Accuracy ±0,1% of mass flow rate
Enclosure 40 mm S7-300 (standard version)
80 mm S7-300 (Ex version)
Approvals Standard Version CE
cULusS
ATEX II 3 G EEx nA II T4
Approvals Ex Version CE
cULus
ATEX II (1) G [EEx ia] IIC
Namur NE21 and VDE2650
Communication MODBUS RS 232C
MODBUS RS 485
Digital Outputs Pulse
Frequency
Quadrature
2-stage batch
Operation Temperature From 0 to 60 °C
From 32 to 140 °F
 
 

© Siemens AG 2009


Context
Series
SIFLOW FC070
SITRANS F C MASS 6000

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products


PIA-Selector