Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=13286
Retired Products - Process Instrumentation - Siemens | Printed: 11/22/2009


Content

Retired Products

Please click on the retired product name link to get support information for example manuals, FAQ's, downloads.
All spare parts information is available in our PIA selector. There you have the possibility of downloading spare parts lists as Word or Excel files.

Retired products Retired on (dd/mm/yyyy) Most suitable replacement products
Pressure Measurement    
   SITRANS P, Serie HS 01/03/1996 SITRANS P DS III
   SITRANS P, Serie HK 30/06/2000 SITRANS P DS III
   SITRANS P, Serie MK 01/07/2001 SITRANS P DS III
SITRANS P300
   SITRANS P, Serie MK II 09/30/2008 SITRANS P DS III
SITRANS P300
   SITRANS P, Serie MS 01/10/2006 SITRANS P DS III
SITRANS P300
Temperature Measurement    
   SITRANS T 01/07/2003 SITRANS TW
Flow Measurement    
  Electromagnetic    
    SITRANS FM 711/A 01/07/2004 SITRANS FM MAG 5100 W
SITRANS FM MAG 3100
    SITRANS FM TRANSMAG 01/09/2003 SITRANS FM TRANSMAG 2
    SITRANS FM INTERMAG 2 01/07/2004 SITRANS FM MAG 6000 I
    SITRANS FM MAG 3100 W 01/10/2006 SITRANS F M MAG 5100 W
  Ultrasonic    
    SITRANS F US SONO
    3000
01/07/2007 SITRANS FUS060
    SITRANS F US SONOCAL
    3000
01/07/2007 SITRANS FUS380
SITRANS FUE380
    SITRANS F US 01/05/2004  
    SITRANS F US SONOFLO
    SONOCELL
01/10/2006  
Level Measurement    
  Continuous, Capacitance    
     Mercap 01/06/2003 SITRANS LC500
     SITRANS PD 500 15/08/2006
  Continuous, Ultrasonic    
     HydroRanger 01/06/2004 HydroRanger 200
     MultiRanger Plus 01/06/2004 MultiRanger 100/200
     InterRanger DPS-300 01/10/2005  
     MiniRanger Plus 01/10/2005 MultiRanger 100
     AiRanger SPL 01/10/2007 SITRANS LU01
     AiRanger DPL Plus 01/10/2007 SITRANS LU02
     AiRanger XPL Plus 01/10/2007 SITRANS LU10
  Radar    
     IQRadar 160 01/01/2002 SITRANS LR200
     IQRadar 300 01/02/2004 SITRANS LR200
     SITRANS LR300 01/10/2009 SITRANS LR200
  Point Level    
     Stocktrol 06/12/2002 SITRANS LVS200
     Pointek PLS 200 01/10/2005 SITRANS LPS200
     Pointek VLS 200 01/10/2005 SITRANS LVS200
     Tilt Switch 01/10/2006  
  Ultrasonic Transducers    
     XKS-6 sanitary 31/01/2002 XCT-8 sanitary
     XPS-D 01/09/2004 XPS series
  Accessories    
     BIC-II 28/02/2002  
     External Modem Kit 01/10/2005  
     Levelwatch 01/03/2007 none
     Split Flanges 01/10/2007 none
Positioners    
     SIPART PS 30/06/2003 SIPART PS2
Process Protection    
  Motion Sensor    
     Milltronics ME 100 ZS 01/01/2004 Milltronics ZSS motion switch
 
 

© Siemens AG 2009


Context

Quick links to products


PIA-Selector