
Pointek CLS 100
Compact 2-wire inverse frequency
shift capacitance switch for level detection in constricted spaces, interfaces, solids, liquids, slurries and foam.
Pointek CLS 200
A versatile inverse frequency shift
capacitance level switch with optional rod/cable choices and configurable output, ideal for detection of liquids, solids, slurries, foam and interfaces; digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
Pointek CLS 300
Inverse frequency shift capacitance
level switch with optional rod/cable choices and configurable output. It is ideal for detecting liquids, solids, slurries, foam and interfaces in demanding conditions where high pressure and temperatures are present; digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
Pointek CLS 500
inverse frequency shift capacitance
level switch for detecting interfaces, solids, liquids, toxic and aggressive chemicals in critical conditions of high temperature and pressure; HART® communication for remote commissioning.
Pointek ULS 200
Ultrasonic non-contacting
switch with two switch points for level detection of bulk solids, liquids and slurries in a wide variety of industries.
SITRANS LPS200
Rotating switch that detects high,
low and demand conditions for bulk solids.
SITRANS LVL100
Compact vibrating level switch for use in liquid applications such as overflow, high, low and demand applications, as well as pump protection. It is ideal for use in confined spaces.
SITRANS LVL200
Vibrating level switch for use in all liquid and slurry applications such as overflow, high, low, and demand applications, as well as pump protection. For use in SIL-2 applications.
SITRANS LVS100
The SITRANS LVS100 is a vibrating point level switch for bulk solids.
SITRANS LVS200
Vibrating point level switch with
unique robust tine design, for use on bulk solids.
| Pointek CLS 100 | |||||||
| Pointek CLS 200 | |||||||
| Pointek CLS 300 | |||||||
| Pointek CLS 500 | |||||||
| Pointek ULS 200 | |||||||
| SITRANS LPS200 | |||||||
| SITRANS LVL100 | |||||||
| SITRANS LVL200 | |||||||
| SITRANS LVS100 | |||||||
| SITRANS LVS200 | |||||||
| |||||||||||||||||||
|