Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=2101
News Center - Process Instrumentation - Siemens | Printed: 11/22/2009


Content
-

Newscenter

11/19/2009 | New connection box and liner material for Transmag 2 -911/E
Siemens Flow Instruments (PS 3) now introduces a new updated sensor type 911. A streamlined new MLFB structure built up as the well-known MAG 3100 MLFB structure. The new sensor also has significant quality improvement regarding the well-proven connection box from the MAG 3100 design and the SmartPlug.

 

09/29/2009 | New product line Isolating Power Supply Units and Isolators
The new product line SITRANS I is now available. Our product range includes the following devices: Isolating power supply SITRANS I100 for 2- and 3-wire transmitters or to connect to mA-Sources in hazardous areas and output isolator SITRANS I200 for positioners, i/p-converters or displays in hazardous area.

 

04/01/2009 | Vibrating point level switch for low density granular and powder bulk solids
Siemens Industry Automation Division has added the Sitrans LVS100 to its line of vibrating point level switches for high, low, or demand levels of dry bulk solids in bins, silos, or hoppers. The new device detects the presence of material with bulk densities starting at 60 grams/liter (3.8 lb/ft3) in mining, food, plastics, chemical, and pharmaceutical industries in hazardous applications.

 

04/01/2009 | Sitrans LR250 level transmitter has new features and approvals
Siemens Automation and Drives (A&D) has added new features to the Enhanced EDD (electronics device description) of the HART® and Profibus PA Sitrans LR250 level transmitters to provide additional diagnostic functionality and ease of use. The enhancements include reorganizing the echo tools into one convenient location and a new cyclic echo profile saving feature which allows users to save echo profiles at pre-determined time intervals.

 

12/16/2008 | All-inclusive kit for checking energy meters in heating, ventilation and air conditioning applications
The Siemens Industry Automation Division has developed an all-inclusive kit for checking the performance and accuracy of any type and brand of energy meter in heating, ventilation and air conditioning applications. The kit contains the clamp-on ultrasonic flowmeter Sitrans FUE1010 along with transducers, 1000 Ohm platinum resistance temperature detectors (RTD’s), cables, etc. required for measurement of district energy cooling and chilled water applications as well as power plants.

 

12/08/2008 | Ultrasonic transducer measures liquid levels in corrosive atmospheres
Siemens has added a PVDF (Polyvinylidene Fluoride) nose cone as an option to the non-contacting ST-H ultrasonic level transducer for liquids. This new material type improves the chemical compatibility of the ST-H transducer, offering more options for wet well, chemical storage, and process vessel applications.

 

10/27/2008 | Vibrating level switches for liquid applications
Sitrans LVL100 and LVL200 are two new vibrating liquid level switches for high, low, demand level alarms and pump protection for liquid applications. The compact switches from Siemens are reliable, easy to use, and are unaffected by changing conditions such as conductivity, dielectric, vapours or bubbles. Sitrans LVL100 and LVL200 can be connected to any alarm system and used in storage or processing applications.

 

09/30/2008 | New differential pressure transmitter
The SITRANS P250 is a compact single range transmitter for measuring differential pressure. It features a sturdy stainless steel enclosure and can be used for measuring of aggressive and non-aggressive media. The measuring ranges go from 0 - 100 mbar to 0 - 25 bar.

 

06/18/2008 | Mobile check kit for water and wastewater metering
The Siemens Industry Automation Division has developed an all-inclusive kit for verifying the accuracy and performance of flowmeters of any brand or type. It is suitable for flowmeters installed on water or wastewater pipes ranging from 25.4 millimeter to 9.14 meter (1 to 360 inches).

 

06/16/2008 | Combined vortex flowmeter for steam, gas and liquids
The new Sitrans FX300 vortex flowmeter series of the Siemens Industry Automation Division is equipped with a pressure sensor and a temperature sensor. By combining these in one unit, the vortex principle is used to measure the temperature, pressure and flow of steam, gases and liquids.

 

06/09/2008 | New digital ultrasonic pipe wall thickness gauge
Siemens has the pleasure to present the new SITRANS F US stand-alone Thickness Gauge. Introducing the gauge to the flow measurement industry serves two purposes.

The main purpose is to measure the wall thickness of the pipe on which a clamp-on ultrasonic flowmeter is installed. The wall thickness value is a vital factor in the flow computation model whose accuracy is a prerequisite for precise clamp-on ultrasonic flow measurement.

 

02/05/2008 | Radar level transmitter for virtually any solid medium
Sitrans LR260 is the new 2-wire radar continuous level transmitter from Siemens Industry Automation division. Featuring Process Intelligence echo processing and 25 gigahertz pulse technology, the new device is easy to install and configure. Sitrans LR260 is particularly suitable for level measurement of virtually any solid medium, including cement powder, fly-ash, coal, gypsum, flour, grain, aggregates and plastics.

 

12/13/2007 | New guided wave radar level transmitters from Siemens
Siemens Automation and Drives (A&D) introduces a new line of guided wave radar level transmitters for liquids, slurries, interface, and bulk solids. The two-wire, loop-powered Hart level transmitter Sitrans LG200 can measure materials with a dielectric range of 1.4 and higher, temperatures up to 427 degrees Celsius (800 degrees Fahrenheit), and pressures up to 6250 psig (431 bar)

 

10/26/2007 | New temperature transmitter using a two-wire system
Siemens Automation and Drives (A&D) has developed two new temperature transmitters, which use a two-wire system and are designed for rail mounting: the Sitrans TR200 and Sitrans TR300. Sitrans TR200 is configured using a PC, whereas Sitrans TR300 can be parameterized via a Hart interface.

 

09/14/2007 | Profibus PA added to radar level transmitters
Siemens Automation and Drives (A&D) adds Profibus PA interfaces to the Sitrans LR250 and Sitrans LR460 radar level transmitters. This allows for a more flexible approach to diagnostic management.

 

07/02/2007 | New universal remote digital display for process instrumentation
New universal remote digital displays make measurement data visible and accessible from a remote location. Sitrans RD100 and RD200 remote displays from Siemens Automation and Drives (A&D) can be used with all types of field instruments in varying process conditions, and are easy to set up and program.

 

07/01/2007 | Positioning statement FDI Cooperation
On April 17, 2007, an agreement was reached between the FDT Group, HART Communication Foundation, PROFIBUS Nutzerorganization, Fieldbus Foundation and OPC Foundation to develop a unified architecture for integrating field devices with hosts.

 

05/23/2007 | Head-mounted fieldbus transmitter for temperature measurement
The new Sitrans TH line of head-mounted temperature transmitters from offers fieldbus interfaces now.

 

05/23/2007 | New compact SITRANS LR250 radar level transmitter offers easy configuration and reliability
With Process Intelligence advanced signal processing, SITRANS LR250 is the new ideal plug-and-play continuous radar level measurement solution from Siemens.

 

04/03/2007 | Compact flowmeter opens up new automation possibilities
Siemens has developed the new SIFLOW FC070 Coriolis flowmeter for direct integration into SIMATIC systems, enabling multiple parameters to be measured in gases and liquids.

 

02/27/2007 | New Display Recorder range SIREC D200, D300, D400
The new Display Recorder range SIREC D200, SIREC D300 und SIREC D400 will replace the previous range SIREC DS, DM and DH.

 



....additional publications

 
 

© Siemens AG 2009


Context
Magazines





More Magazines (Automation and drives)