Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=5882
Motion Sensing Probe - Process Instrumentation - Siemens | Printed: 11/25/2009


Content
-

Motion Sensing Probes

The Motion Sensing Probes are used with the Milltronics MFA 4p to detect motion. The different probes are specialized for different industrial environments.

 
 Zoom

Standard Milltronics MSP-12

  • Heavy-duty general purpose motion probe
  • Long lasting phenolic body with internal pre-amp
  • Convenient mounting flange and lock nut for fast installation and set-up
  • Temperature rating: -40 to 60°C (-40 to 140°F)
 
 Zoom

High Temperature Milltronics MSP-3

  • Heavy-duty, high temperature aluminum probe designed to withstand operating temperatures to 260°C (500°F)
  • Cast aluminum probe with convenient mounting flange and lock nut
  • 1.5 m (5 ft.) of high temperature PTFE cable provided. Up to 30 m (100 ft.) may be used
  • Pre-amp remote mounted in cast aluminum NEMA 4 enclosure 140 mm x 140 mm x 100 mm (5.5" x 5.5" x 4") 1/2" NPT conduit entry
  • Pre-amp temperature rating -40 to 60°C (-40 to 140°F)
 
 Zoom

Milltronics XPP-5

  • CSA hazardous approval (Class I, Div. 1, Groups A, B, C & D; Class II, Div. 1, Group E, F & G; Class III)
  • Phenolic / aluminium body that is fully potted
  • Convenient mounting flange and lock nut
  • 3/4" NPT male hub connection
  • Operating temperature from –40 to 60°C (-40 to 140°F)
 
 Zoom

Miniature Milltronics MSP-1

  • Miniature probe for installations with limited mounting space
  • CPVC probe body complete with locknuts
  • 1.8 m (6 ft.) cable provided. Up to 30 m (100 ft) may be used
  • Pre-amp remote mounted in cast aluminum NEMA 4 enclosure 140 x 140 x 100 mm (5.5 x 5.5 x 4"), 1/2" NPT conduit entry
  • Due to smaller size, probe sensitivity is reduced, gap max.: 13 mm (0.5")
  • Temperature rating: -40 to 80°C (-40 to 180°F)
 
 Zoom

Stainless High Temperature Milltronics MSP-9

  • Heavy-duty, high temperature 304 stainless steel probe
  • Special construction allows operation of probe in environment to 260°C (500°F)
  • 1.5 m (5 ft) special high temperature PTFE cable provided. Up to 30 m (100 ft) may be used
  • Pre-amp remote mounted in enamel painted steel (optional stainless steel) enclosure 150 mm x 150 mm x 100 mm (6" x 6" x 4")
 
 Zoom

Milltronics RMA

The Milltronics remote mounted amplifier (RMA) accepts the voltage pulses generated by the motiong sensing probe and converts them into noise-immune current pulses for the Motion Failure Alarm (MFA 4p). The RMA is available in a cast aluminum enclosure or an optional enamel painted steel or stainless steel enclosure. The RMA is required with the following motion sensing probes MSP-1, MSP-3 & MSP-9.

 
 

© Siemens AG 2009


Context
Series
Milltronics MFA 4p
Milltronics MillPulse 600
Milltronics ZSS
More Info
Brochures
Catalog
Instructions and Manuals
Order Brochures and Printed Material
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector