Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=4932
Capacitance - Process Instrumentation - Siemens | Printed: 11/08/2009


Content
-capacitance level transmitter SITRANS LC

Capacitance Level Measurement

Siemens inverse frequency shift capacitance devices incorporate a unique frequency-based approach to level measurement. The capacitance units monitor the effect of capacitance based on frequency change. The relationship between capacitance and frequency is inverse. Because small level changes result in a large frequency change, the result is excellent resolution and accuracy.

SITRANS LC300
For liquids and solids applications, ideal for standard industrial applications in chemical, hydrocarbon processing, food and beverage and mining, aggregate and cement industries.

SITRANS LC500
Level and interface transmitter for extreme and critical process conditions, such as oil and liquid natural gas (LNG), toxic and aggressive chemicals and vapours.

Principle of operation

Inverse frequency shift capacitance devices require two components: a reference electrode of a variable capacitor and the measurement electrode. In capacitive level measurement, the environment (typically the vessel wall) acts as the reference electrode, while the probe supplies the measurement electrode. The dielectric is composed of the vessel contents and, if the measurement electrode is insulated, the insulating layer.

Capacitance is affected by the surface area of the electrodes, the separation distance between the electrodes and the dielectric constant of the vessel contents. The dielectric constant is the measure of a material’s ability to store energy. The relative dielectric constant of air (vacuum) is 1; all other materials have a higher value.

 
 

© Siemens AG 2009


Context
Series
SITRANS LC300
SITRANS LC500

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies


Quick links to products


PIA-Selector