
| General | JPEG | ||||
![]() |
Sensor Systems Portfolio Too much to present on this one page: Our Sensor Systems portfolio. |
de en - - |
de en - |
||
| Pressure Measurement | JPEG | ||||
![]() |
Hygienic design in perfection Always the right process connection for all food & beverage and pharmaceutical applications with the SITRANS P300 pressure transmitter in stainless steel. |
de en - - |
de en - |
||
![]() |
The team that thrives on high pressure jobs Robust, precise, and user-friendly pressure transmission with SITRANS P transmitters. |
de en - - |
de en - - |
||
| Temperature Measurement | JPEG | ||||
![]() |
Hot stuff for coolest measuring and sensing Precise temperature measurement in every situation with SITRANS T transmitters. |
de en - - |
de en - - |
||
| Flow Measurement | JPEG | ||||
![]() |
SITRANS F chemical High performance solutions in chemical flow measurement...give you ready, set and go for easy operation and processing right from the start. |
de en fr es |
de en fr es |
||
![]() |
SITRANS F food & beverage The right ingredients...for approved hygienic performance in food & beverage with SITRANS F. |
de en fr es |
de en fr es |
||
![]() |
SITRANS F water A responsible team for a valuable resource. Accurate measurement and intelligent information processing with SITRANS F flowmeter solutions for the water industry. |
de en fr es |
de en fr es |
||
![]() |
Foundation Fieldbus ![]() Seamless integration in just a moment |
de en fr es |
de en fr es |
||
| Electromagnetic Flow Measurement | |||||
![]() |
SITRANS F M MAG 8000 CT precise metering and accurate billing High-performance and extremely accurate water metering with SITRANS F M MAG 8000 CT. |
de en fr es |
de en fr es |
||
| Coriolis Flow Measurement | |||||
![]() |
SIFLOW FC070 Coriolis mass flow transmitter Complex and time-consuming installation and integration... or just plug in the SIFLOW FC070 transmitter and you have a totally integrated system right away! |
de en fr es |
de en fr es |
||
| Inline and Clamp-On Ultrasonic Flow Measurement | |||||
![]() |
SITRANS F US HVAC The most accurate flow measurement team...to handle energy efficiently and save money. |
de en fr es zh |
de en fr es zh |
||
![]() |
SITRANS F US HPI Meet the world’s most rugged flow measurement team. The broadest scope of ultrasonic flow meters for toughest oil and gas applications with SITRANS F US. |
de en fr es |
de en fr es |
||
| Inline Ultrasonic Flow Measurement | |||||
![]() |
SITRANS FUS060 Inline ultrasonic flowmeter Proven ultrasonic flowmetering simply at its best. |
de en fr es |
de en fr es |
||
| Clamp-On Ultrasonic Flow Measurement | |||||
![]() |
SITRANS FUP1010 clamp-on ultrasonic flowmeter Ideal portable flowmeter verification - Verify what's flowing with the portable SITRANS F US clamp-on flowmeter solution. |
de en fr es |
de en fr es |
||
![]() |
SITRANS FUG1010 clamp-on ultrasonic flowmeter In the field and in the lab, our solutions prove reliable Continuous accuracy with verifiable confidence, SITRANS F US clamp-on flowmeter solutions. |
de en fr es |
de en fr es |
||
| Vortex Flow Measurement | |||||
![]() |
SITRANS FX300 Vortex Flowmeter Ineffective measurement of industry processes...or improved performance with SITRANS FX300 |
de en fr es |
de en fr es |
||
| Level Measurement | JPEG | ||||
| The reliability of Sonic Intelligence From basic continuous level measurement to complete lift station monitoring and control, Siemens technology is the preferred choice for water distribution and wastewater plants worldwide. Our full range of cost-effective ultrasonic systems feature patented Sonic Intelligence® software for repeatable, fast and reliable level measurement. |
de en fr sp |
de en fr sp |
|||
| Continuous - Radar | |||||
| SITRANS LR260 and LR460 – radar solutions for solids level measurement. Siemens offers two continuous level transmitters to meet all of your solids level measurement needs. SITRANS LR260 is the 2-wire radar pulse level transmitter of choice for continuous level measurement of solids up to 30 m (98 ft). SITRANS LR460 is the 4-wire FMCW solution for long ranges up to 100 m (328 ft). |
de en fr sp zh |
de en fr sp zh |
|||
| Process Intelligence for liquid level measurement. SITRANS LR250 is Siemens' new 2-wire continuous radar level transmitter for liquid and slurry applications. This radar transmitter is the easiest to install and quickest to configure on the market today. |
- en - - zh |
- en - - zh |
|||
| Continuous - Guided Wave Radar | |||||
| SITRANS LG200 Guided Wave Radar SITRANS LG200 is an advanced loop-powered, guided wave radar transmitter for liquids, slurries, interface, and bulk solids with a dielectric range of 1.4 and higher. |
ge en - - |
ge en - - |
|||
| Continuous - Capacitance | |||||
SITRANS LC500 SITRANS LC500 is the right solution if you’re looking for highprecision level or interface measurement under extreme conditions. |
ge en fr sp |
ge en fr sp |
|||
| Point Level - Capacitance | |||||
SITRANS LC500 Pointek® CLS200 is the ideal solution for level detection in process conditions typical to the food and beverage industry. |
ge en fr sp |
ge en fr sp |
|||
| Positioners | JPEG | ||||
![]() |
Meet the world’s smartest valve positioner |
de en - - |
de en - - |
||
| Industry Information | JPEG | ||||
| Chemicals | |||||
![]() |
The perfect interaction …for proven process quality. Intelligent, versatile, and robust sensors deliver the decisive plus in accuracy of measurement for a multitude of applications in the chemical industry. They provide the firm foundation for cutting maintenance costs, optimizing processes, giving reliable repeatability, and consistently high product quality. |
de en - - |
de en - - |
||
![]() |
Skillful instruments …for proven environmental responsibility. Intelligent, versatile, and robust sensors deliver the decisive plus in accuracy for the biofuel industry. They provide the firm foundation for process optimization, a maximum yield at reduced cost, and consistently high product quality. |
de en - - |
de en - - |
||
| Oil & Gas | |||||
| Midstream | |||||
![]() |
Efficient forces …for proven availability. Intelligent, versatile, and robust sensors deliver the decisive plus in accuracy for the gas industry in upstream, midstream, and downstream. They provide the firm foundation for optimum utilization of resources, uninterrupted service, and highest safety – and thus for extraordinary yields. |
de en - - |
de en - - |
||
| Downstream | |||||
![]() |
Best companions …for proven yield optimization. Intelligent, versatile, and robust sensors deliver the decisive plus in accuracy throughout all processes in the oil industry. They provide the firm foundation for optimum utilization of resources, outstanding reliability, perfect product quality – and thus for maximum yield at minimum cost. |
de en - - |
de en - - |
||
| Pharma | |||||
![]() |
The active ingredients …for proven precision. Intelligent and highly precise sensors and our RFID solutions deliver the decisive plus in accuracy for the pharmaceutical industry. They provide the firm foundation for exact process control, enabling consistently high quality, manufacturing performance, and optimum supply chain management. |
de en - - |
de en - - |
||
| Environmental | |||||
| General | |||||
![]() |
Loyal companions ...for highest availability and purity. Fresh and clean water is more precious than ever before. The worldwide demand is steadily growing – in agriculture, in the industries, and for personal use. Our tailored range of industry-leading products and solutions as well as our decades of experience pave your way to optimal management and sustainable use of this valuable resource. |
de en - - |
de en - - |
||
| Drinking water | |||||
![]() |
Reliable allies ...for crystal clear results. In view of growing populations and tightening quality regulations, providing sufficient supplies of drinking water in an efficient and cost-effective manner has become a most demanding challenge. With our tailored range of industry-leading products and solutions that fulfill highest quality standards, we pave your way to meeting all present and future demands. |
de en - - |
de en - - |
||
| Irrigation | |||||
![]() |
Diligent assistants ...for maintaining the ecological balance. In view of the worldwide growing demand for food, increasing agricultural production, ensuring high product quality, and maintaining the ecological balance at the same time are demanding tasks. With our tailored range of industry-leading products and solutions, we help to make sure each plant has the amount of water it needs to grow perfectly – reliable, accurate, and with minimum maintenance. |
de en - - |
de en - - |
||
| Cement | |||||
![]() |
Flexible companions …for proven quality. Highly precise yet robust sensors deliver the decisive plus in accuracy for the cement industry. They provide the firm foundation for exact process control, enabling consistently high product quality, better margins, and environmental protection. |
de en - - |
de en - - |
||
| Mining and bulk solids | |||||
![]() |
Robust companions …for proven yields. Highly precise yet robust sensors deliver the decisive plus in accuracy for the mining industry. They provide the firm foundation for exact process control, enabling flexible production, high product availability, and consistently high product quality. |
de en - - |
de en - - |
||
| Food- & Beverage | |||||
| Dairy | |||||
![]() |
The right ingredients …for proven flexibility. Intelligent sensors and RFID solutions deliver the decisive plus in accuracy and versatility for the F&B industry. They provide the firm foundation for flexible production, enabling high product availability, consistent food safety, and optimum supply chain management. |
de en - - |
de en - - |
||
| Brewery | |||||
![]() |
The right ingredients …… for proven flexibility. Intelligent sensors and RFID solutions deliver the decisive plus in accuracy and versatility for the F&B industry. They provide the firm foundation for flexible production, enabling high product availability, consistent food safety, and optimum supply chain management. |
en - - |
en - - |
||