Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://www.automation.siemens.com/w1/index.aspx?nr=5874
Acoustic Sensors - Process Instrumentation - Siemens | Printed: 11/25/2009


Content
-

Acoustic sensors

 Acoustic sensors for pump monitoring

SITRANS DA400
Leakages on delivery valves of oscillating positive displacement pumps (e.g. piston pumps) can be detected by measuring cavitation.
The acoustic diagnostic device consists of cavitation sensors and an analyzer unit which supplies the sensors with electrical energy and detects, filters and evaluates the measured signal and outputs an alarm signal on exceeding a defined limit value.

 Acoustic sensors for material flow monitoring

SITRANS AS100
is an acoustic sensor used for solids flow detection.

SITRANS CU02
is an alarm control unit, for use with SITRANS AS100 acoustic sensor, that provides reliable continuous protection for bulk solids flow.

Principle of operation

Acoustic sensors monitor high frequency emissions generated by friction and the impact of flowing material or mechanical parts. The sensors can also sense the turbulence of gases or liquids leaking through valves and flanges. When matter vibrates between 0 Hz and 200 kHz, it creates acoustic energy. Sound energy between 20 Hz and 20 kHz can be detected by humans. Acoustic sensors detect high-frequency acoustic energy between 75 kHz and 175 kHz. Acoustic energy travels quickly through dense materials (metal) and poorly through less dense materials (air). Because the acoustic sensors are mounted directly to the external wall of the chute work, other plant noises are well below 75 kHz and effectively ignored by the sensors.

The acoustic sensors contain a specialized piezocrystal and filter circuit that responds effectively to the high-frequency band between 75 kHz and 175 kHz. As the crystal is excited by the acoustic energy, it produces a continuous electrical signal in direct proportion to the level of acoustic energy received. The sensor output of 0 to 10 V DC can be applied to a PLC or to an optional control unit for a programmable alarm relay or 4 to 20 mA signal output.

 
 

© Siemens AG 2009


Context
Series
SITRANS DA400
SITRANS AS100
SITRANS CU02

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies


Quick links to products


PIA-Selector