Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Our load cells cover a wide range of nominal loads, from 3 kg up to 280 t. As a standard, every load cell complies with accuracy class C3 in accordance with OIML R60.
The SIWAREX WL260 SP-S AA is particularly designed for the use in small platform scales with loads ranging from 3kg to 100kg. The maximum platform size is 400x400 mm.
| Rated load | 3, 5, 10, 20, 50, 100kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.500...15.000 |
| Degree of protection | IP65 |
| Sensor material (DIN) | aluminum |
With a resolution up to 10.000, rated loads ranging from 50kg to 500kg and a maximum platform size of 600x600 mm, the WL260 SP-S AB is a real multitalent, suitable for a wide variety of mid-sized platform scales.
| Rated load | 50, 100, 200,0500kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 10.000 d |
| Degree of protection | IP65 |
| Material | aluminum |
The platform load cell SIWAREX WL260 SP-S SA is made of stainless steel and hermetically sealed.
| Rated load | 5, 10, 20, 50, 100, 200 kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.500 |
| Degree of protection | IP67 |
| Sensor material (DIN) | Stainless steel |
The load cell is suitable for small platform scales with one load cell (max. platform size 350 x 350 mm) as well as for use in medium accuracy weighing machines of Class III with a max. scale interval number nmax = 3000 d.
| Rated load | 6 kg and 12 kg |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
The SIWAREX WL230 BB-S SA is a bending beam load cell with a maximum resolution up to 15.000 divisions. This allows the built up of very precise scales e.g. for batching, dosing or filling scales. With the accuracy class C3 according to OIML R60 the use in legal for trade applications is possible.
Rated loads offered ranging from 10kg to 500kg, the degree of protection is IP68. When using SIWAREX WL230 BB-S SA with it's according mounting unit, you can also benefit from overload protection, elastomer bearings and other features.
| Rated load | 10, 20, 50, 100, 200, 500 kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | up to 15.000 |
| Degree of protection | IP68 |
| Sensor material (DIN) | Stainless steel |
The bending beam load cell is particularly suitable for use in small-scale container and platform scales.
The measuring element is a double bending beam made of stainless steel to which 4 strain gauges are applied. The strain gauges are arranged so that two are stretched and two are compressed.
| Rated load | 10 kg to 350 kg |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
The shear beam load cell SIWAREX WL230 SB-S SA is extremely compact and therefore especially useful in crowded conditions.
Mounted with the belonging SIWAREX mounting unit the installation height up to 2t is only 76mm (3") and for 5t only 111mm (4,4"). In connection with the resolution of 15.000, the SIWAREX WL230 SB-S SA is ideal for use in large sized platform scales, batching systems, sacking systems or bin scales.
| Rated load | 500, 1000, 2000, 5000kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 10.000...15.000 |
| Degree of protection | IP68 |
| Sensor material (DIN) | Stainless Steel |
The shear beam load cell is particularly suitable for implementation in container, overhead rail conveyor and platform scales.
The measuring element is a shear tension spring made of stainless steel to which strain gauges are applied. The strain gauges are arranged at 45° to the longitudinal axis on the side of the spring body and are therefore subject to shear forces. Under the influence of the load acting in the measuring direction, the spring bodies and therefore the friction-locked strain gauges are elastically deformed. This generates a measuring signal voltage that is proportional to the load.
| Rated load | 0,5 t to 5 t |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
For use with suspende containers, e.g. Big Bags, the SIWAREX WL250 ST-S SA is the favorable load cell. The load cell is made of stainless steel and is hermetically sealed. It contains threaded holes so it can be easily joined to the environment.
The SIWAREX WL250 ST-S SA is available with rated loads from 50kg to 10t and comes with the accuracy class C3 according to OIML R60.
| Rated Load | 50, 100, 250, 500 kg, 1, 2.5, 5, 10t |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.000...12.000 |
| Degree of protection | IP67 |
| Material | Stainless Steel |
The compression load cell SIWAREX WL270 CP-S SA is a compact load cell, offering rated loads of 10t, 20t, 30t and 50t. The load cell is optimal for use in small and medium sized containers or truck scales. It is available with the accuracy class of C3 according to OIML R60.
With the according SIWAREX mounting unit a quick and simple installation is easily possible. Additionally the mounting device can be used as dummy for safe welding works.
| Rated load | 10, 20, 30, 50t |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 10.000 |
| Degree of protection | IP68 |
| Material | Stainless Steel |
With a rated load of 100t, the SIWAREX WL270 CP-S SB is particularly capable for high load container scales and truck scales. The load cell is made of stainless steel and provides IP68 and can be used is harsh environments.
The SIWAREX WL270 CP-S SB comes with the accuracy class C3 according to OIML R60.
| Rated load | 100t |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 9.000 |
| Degree of protection | IP68 |
| Material | Stainless Steel |
For extremely high loads the SIWAREX WL270 CP-S SC comes with a rated load of 200t. Therefore it is especially valuable at use in high load container scales or truck scales.
The load cell is made of stainless steel and provides a degree of protection of IP68.
| Rated load | 200t |
| Accuracy class | 0.1 % |
| Degree of protection | IP68 |
| Material | Stainless Steel |
The bending ring load cell is particularly suitable for implementation in container, conveyor, platform and roller table scales.
The measuring element is a bending ring made of stainless steel. Two expansion measuring spirals are applied each to the upper and lower faces of the ring. Under the influence of the centrally acting load in the measuring direction, the bending ring is tilted, i.e. the diameter of the upper ring face is reduced and the diameter of the lower ring face is increased. This causes the bending ring (and the expansion measuring spirals installed with friction-locking) to be elastically deformed. This generates a measuring signal voltage that is proportional to the load.
| Rated load | 60 kg to 60 t |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP68 |
| Sensor material (DIN) | Stainless steel |
The compression load cell is particularly suitable for implementation in container, hopper and vehicle scales.
The measuring elements are four square posts made of stainless steel. Four strain gauges are fitted to each post.
| Rated load | 10 t to 100 t |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
The compression load cell is particularly suitable for implementation in container and hopper scales.
The measuring element is a solid cylinder made of stainless steel to which 4 strain gauges are applied.
| Rated load | 2,8 t to 280 t |
| Accuracy class | 0.1 % |
| Degree of protection | IP65 |
| Sensor material (DIN) | Steel, painted |
The self aligning compact mounting unit for SIWAREX WL230 BB-S SA load cells is especially useful for the installation in bin- and platform scales or roller table scales.
The mounting unit can be used as dummy – which simplifies the installation noticeable. Furthermore it includes a lift-off protection as well as an overload protection.
| material | stainless steel |
The self-aligning mounting units for SIWAREX WL230 SB-S SA load cells are suitable for the use in bin, platform and roller table scales.
With those new mounting units you can build up your scales truly compact. The installation height for e.g. the 2t type is only 76mm.
| material | stainless steel |
The self aligning mounting unit for SIWAREX WL270 CP-S SA load cells is particularly suitable for the use in bin, platform, truck or roller table scales.
The mounting device helps installing the load cell and making it safier. Additionally it protects against overload and side load as well as lift-off.
| material | stainless steel |
The junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of 4 load cells can be connected in parallel in one junction box. If more than 4 load cells are to be connected, a second junction box must be connected in parallel via a cross connection
| Housing | Aluminium or Stainless steel |
| Degree of protection | IP66 nach EN 60529 |
The extension box EB is used to lengthen the connection cable of load cells. Load cells can be connected using 4-wire and 6-wire systems.
The extension box EB has a housing made of die-cast aluminium.
| Housing | Aluminium |
| Degree of protection to EN 529 | IP66 |
Decrease Text Size Enlarge Text Size Text Size
Recommend this page Show index Bookmark this page Print this page

At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.