Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SIWAREX offers an extensive range of weighing terminals for almost all automation tasks. All SIWAREX weighing modules can be integrated in SIMATIC automation systems without any problems. The weighing modules can be commissioned quickly with our PC parameterization software.
SIWAREX FTA is a calibratable and versatile weighing electronics for SIMATIC S7, C7 and PCS7. It can be used for automatic and non-automatic weighing, e.g. for the production of mixtures, filling, loading, monitoring and bagging. The SIWAREX FTA function module is integrated in SIMATIC S7/PCS7, and uses the features of this modern automation system, such as integral communication, diagnostics and configuration tools.
| Integration in automation system S7-400, PCS7, S7-300, C7, IM151-7 CPU |
Via ET 200M, Direct integration in S7-300 |
| Communication interfaces | SIMATIC S7 (P-Bus), RS485, RS 232, TTY |
| EU type approval as non-automatic weighing machine, trade class III |
3 x 6000 d, ≥ 0,5 µV/e |
| Calibratable | |
| Internal resolution | 16 million parts |
| Internal/external updating rate | 400/100 Hz |
| Approvals | ATEX 95, FM, CULUS Haz.Loc. EU type approval (OIML R76) EU prototype test to MID (OIML R51, R61, R107) |
SIWAREX FTC (Flexible Technology for Continuous Weighing) is a versatile and flexible weighing module for conveyor scales, loss-in-weigh scales and bulk flow meters. It can also be used to record weights and measure force. The SIWAREX FTC function module is integrated in SIMATIC S7/PCS7, and uses the features of this modern automation system, such as integral communication, diagnostics and configuration tools.
| Integration in automation systems S7-400, PCS7, S7-300 |
Via ET 200M, Direct integration in S7-300 |
| Communication interfaces | SIMATIC S7 (P-Bus), RS485, RS 232, TTY |
| Accuracy to EN 45501 | 3 x 6000 d ≥ 0.5 μV/e |
| Internal resolution | 16 million parts |
| Internal/external updating rate | 400/100 Hz |
The SIWAREX U is a versatile weighing module for all simple weighing and force measuring tasks. It is either used centrally in a SIMATIC S7-300 or decentrally linked via PROFIBUS-DP to an S7-400, SIMATIC S5 or systems of other manufacturers. Examples of its uses include filling levels in storage silos and containers for monitoring crane loads, measuring conveyor belt loads, and as an overload protection for industrial lifts or mill trains. That means, anywhere, where weights need to be recorded and transferred to the automation system for processing as quickly as possible, with no bias and without the need for an additional interface.
| Integration in automation systems S7-400, PCS7, C7, IM151-7 CPU |
Via ET 200M; Direct integration in S7-300 |
| Communication interfaces | SIMATIC S7 (P-Bus), RS 232, TTY |
| Error limit | 0.05 % |
| Internal resolution | 65535 |
| Number of measurements/second | 50 |
| Certification | ATEX 95, FM, CULUS Haz. Loc. |
The SIWAREX CS is a compact weighing electronics for the Decentral Peripheral System ET 200S from SIMATIC.
| Integration in automation systems S7-400, S7- 300, C7, IM151-7 CPU |
Through ET 200S respectively backplane bus |
| Communication interfaces | SIMATIC S7 (ET 200S backplane bus), RS 232, TTY |
| Error limit to DIN 1319-1 of full-scale value at 20 °C ± 10 K |
0,05 % |
| Internal resolution | 65535 |
| Number of measurements/second | 50 |
| Ex approvals zone 2 and safety | ATEX 95, FM, cULUS Haz. Loc. |
The SIWAREX MS is a compact weighing electronics for the system S7-200 from SIMATIC. The data for the actual weight can be accessed directly in the SIMATIC CPU without the need for any additional interfaces. SIWAREX MS is the optimum solution wherever strain gauge sensors, such as load cells, force sensors or torque measuring shafts, are used for measuring tasks.
| Integration in S7-200 automation systems | CPU 222, CPU 224, CPU 224XP , CPU226 |
| Communication interfaces | SIMATIC S7 Bus, RS 232, TTY |
| Error limit to DIN 1319-1 of full-scale value at 20 °C ± 10 K |
0,05 % |
| Internal resolution | 65535 |
| Number of measurements/second | 50 or 30 |
| Ex approvals and safety | CE, ATEX 95, FM, cULUS Haz. Loc. |
The Ex- interface is a barrier separating the load cells installed in the hazardous area from the weighing processors in the non-hazardous area according to the "intrinsically safe" type of protection. One version with IP54 (diecast housing) and two for switch cabinet assembly are available.
| Degree of protection |
SIWAREX Pi: IP20 |
| Type of explosion protection | SIWAREX Pi: Intrinsic safety "i" FM Class I Div. 1 SIWAREX IS: Intrinsic safety "i" [EEx ib] II C to ATEX |
The SIWAREX modules U, CS, MS, FTC and FTA all have their own configuration packages.
Configuration packages PCS 7 are available for the weighing modules SIWAREX U, SIWAREX FTA and FTC.
SIWAREX MULTISCALE is a software package written in the STEP7 language AWL to support the configuration of batching plants. The SIWAREX MULTISCALE software package enables small and medium-sized batching plants to be configured rapidly and efficiently. SIWAREX MULTISCALE is compatible with the Simatic S7-300 and Simatic S7-400 automation systems, and supports the use of SIWAREX FTA as the proportioning weigher (SWE-fill operating mode) For the operating and monitoring functions, Series 270 or 370 SIMATIC HMI operator/touch panels can be used.
The SIWAREX MULTIFILL software supports parallel operation (bagging, filling, loading) of several scales (up to 16) in one automation system. All the scales can be operated by one operator with a control unit SIMATIC HMI e.g. TP170B. The software is open and extensively commented so that the user can change, extend and easily adapt the software to customers' wishes. SIWAREX MULTISCALE software is provided for operation in batching plants or mixers.
Decrease Text Size Enlarge Text Size Text Size
Recommend this page Show index Bookmark this page Print this page

At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.