
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F M MAG 8000 program of battery-operated water meters gives you the flexibility to install a reliable water flow meter virtually anywhere without sacrificing accuracy or performance. No mains power is required. MAG 8000 complies with the custody transfer approvals MID and OIML R49 water meter standards and is specially engineered for stand-alone water applications such as abstraction, distribution network, revenue metering and irrigation.
Application Examples: Abstraction and distribution network, Revenue and bulk metering and Irrigration
The SITRANS F M MAG 8000 program features a basic version for general water applications or an advanced version for more advanced functionality and information.
An optional build-in GSM/GPRS Wireless Communication Module opens up for receiving logged flow measurement data via email, SMS and to OPC server – keeps the operator up-to-date regardless of location and makes it possible to change settings without visiting the site.
The flowmeter can be combined with the energy calculator SITRANS FUE950.
| Nominal size |
From DN 25 to DN 1200 (1" to 48") |
| Accuracy | 0.2% ± 2mm/s and 0.4% ± 2mm/s 0.8% ± 2.5 mm/s (SITRANS F M MAG 8000 Irrigation) |
| Input / output | 2 passive outputs |
| Communication |
IrDA: Standard integrated infrared communication interface with MODBUS RTU protocol RS232 or RS485 serial interface with Encoder interface (for Itron 200 WP) with "Sensus protocol" Optional GSM/GPRS Wireless Communication Module |
| Power supply | Internal or external battery pack 12-24 V AC/DC and 115-230 V AC |
| Operating pressure | Max. 16 bar (Max. 150 psi) Max. 7 bar (Max. 101 psi) (SITRANS F M MAG 8000 Irrigation) |
| Ambient temperature | From -20 to 60 °C (-4 to 140 °F) |
| Medium temperature |
From 0 to 70 °C (32 to 158 °F) |
| Liner | EPDM Ebonite hard rubber (SITRANS F M MAG 8000 Irrigation) |
| Electrodes |
Hastelloy C 276 |
| Enclosure |
IP67 (NEMA 4) |
| Material | Transmitter:Stainless steel top housing (AISI 316) and coated brass bottom. Sensor: Carbon steel |
| Approvals | WRAS, KTW, DVGW 270, ACS, Belgaqua, NSF/ANSI Standard 61, MID (EU), OIML R49, MCERTS Sira Certificate No. MC080137/00 NMI 10 for SITRANS F M MAG 8000 Irrigation (under preparation) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.