
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Please note that this product has been discontinued. The equivalent replacement product is the SITRANS WS300.
Milltronics MD-36 is a general purpose and hazardous rated shaft-driven speed sensor.
Milltronics MD-36 speed sensor operates in conjunction with a
conveyor belt scale, providing a signal to an integrator
(Miltronics BW100 or BW500) which computes the rate of material being conveyed.
The sensor is directly coupled to the motor or pulley shaft to ensure accurate belt-travel readout, eliminating problems caused by belt slippage or material build-up.
The MD-36 converts shaft rotation into a pulse train of 36 pulses per revolution using high precision dual optocouplers. The digital signal is transmitted as speed input to any Milltronics integrator for calculation of belt speed, flow rate and totalized weight.
This high resolution speed sensor provides a frequency signal proportional to the shaft speed, enabling low or varying shaft speeds to be read accurately. The quadrature type circuitry in the MD-36 non-IS models prevents erroneous speed signals due to vibration or shaft oscillation.
The MD-36 is easily mounted and is bi-directional for either clockwise or anti-clockwise rotation.
| Pulses per revolution | 36 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.