
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The compression load cell SIWAREX WL270 K-S CA is characterized by its very high load class up to 280t and its extremely low installation height - the reasons why it is particularly suitable for implementation in container and hopper scales, e.g. for level measurement.
The measuring element is a solid cylinder made of stainless steel to which 4 strain gauges are applied. An enclosure made of painted steel protects the strain gauge from environmental influences.
The deflection of the load cell depends on the rated load and lies between 0.23 and 2.67 mm.
| Rated load | 2,8t, 6t, 13t, 28t, 60t, 130t, 280t |
| Accuracy class | 0,1% |
| Degree of protection | IP66 |
| Material | Painted steal |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.