
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Especially in case of weighing suspended loads, S-Type load cells are first class.
For use with suspende containers, e.g. Big Bags, the SIWAREX WL250 ST-S SA is the favorable load cell. The load cell is made of stainless steel and is hermetically sealed. It contains threaded holes so it can be easily joined to the environment.
The SIWAREX WL250 ST-S SA is available with rated loads from 50kg to 10t and comes with the accuracy class C3 according to OIML R60.
| Rated Load | 50, 100, 250, 500 kg, 1, 2.5, 5, 10t |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 7.000...12.000 |
| Degree of protection | IP67 |
| Material | Stainless Steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.