
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The shear beam load cell SIWAREX WL230 SB-S SA is extremely compact and therefore especially useful in crowded conditions.
Mounted with the belonging SIWAREX mounting unit the installation height up to 2t is only 76mm (3") and for 5t only 111mm (4,4"). In connection with the resolution of 15.000, the SIWAREX WL230 SB-S SA is ideal for use in large sized platform scales, batching systems, sacking systems or bin scales.
Also the useage in legal for trade scales is possible, the load cell provides the accuracy class C3 according to OIML R60.
| Rated load | 500, 1000, 2000, 5000kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | 10.000...15.000 |
| Degree of protection | IP68 |
| Sensor material (DIN) | Stainless Steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.