
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SIWAREX WL230 BB-S SA is a bending beam load cell with a maximum resolution up to 15.000 divisions. This allows the built up of very precise scales e.g. for batching, dosing or filling scales. With the accuracy class C3 according to OIML R60 the use in legal for trade applications is possible.
Rated loads offered ranging from 10kg to 500kg, the degree of protection is IP68. When using SIWAREX WL230 BB-S SA with it's according mounting unit, you can also benefit from overload protection, elastomer bearings and other features.
| Rated load | 10, 20, 50, 100, 200, 500 kg |
| Accuracy class | C3 according to OIML R60 |
| Resolution | up to 15.000 |
| Degree of protection | IP68 |
| Sensor material (DIN) | Stainless steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.