
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The compression load cell is particularly suitable for implementation in container and hopper scales.
The measuring element is a solid cylinder made of stainless steel to which 4 strain gauges are applied.
The load which acts centrally in the measuring direction causes the spring bodies and therefore the friction-locked strain gauges to be elastically deformed. This generates a measuring signal voltage that is proportional to the load.
The rated measuring path of the load cell is dependent on the rated load and lies between 0.23 and 2.67 mm.
| Rated load | 2,8 t to 280 t |
| Accuracy class | 0.1 % |
| Degree of protection | IP65 |
| Sensor material (DIN) | Steel, painted |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.