
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The bending beam load cell is particularly suitable for use in small-scale container and platform scales.
The measuring element is a double bending beam made of stainless steel to which 4 strain gauges are applied. The strain gauges are arranged so that two are stretched and two are compressed.
Under the influence of the load acting in the measuring direction, the spring bodies and therefore the friction-locked strain gauges are elastically deformed. This generates a measuring signal voltage that is proportional to the load.
| Rated load | 10 kg to 350 kg |
| Accuracy class | C3 according to OIML R60 |
| Degree of protection | IP66 / IP68 |
| Sensor material (DIN) | Stainless steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.