
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS R230 is a multifunctional display recorder in the format 300 mm x 300 mm (11.81 inch x 11.81 inch) with a 12,1" TFT color LCD.
| Channels | Recording of 9 up to 36 analog individual channels and up to 16/20 digital input/output channels |
| Case size | 300 mm x 300 mm (11.81 inch x 11.81 inch) |
| Display | 12.1” TFT color LCD |
| Data storage | CompactFlash card |
| Interface | Ethernet |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.