
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS Probe LR is a 2-wire, 6 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries in storage vessels with nominal pressure and temperature, to a range of 20 m (66 ft).
The Probe LR is ideal for applications with chemical vapours, temperature gradients, vacuum or pressure, such as tank farms, chemical storage, digesters and long-range applications. SITRANS Probe LR has a range of 0.3 to 20 m (1 to 65 ft).
Probe LR is designed for safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid. It has a standard Uni-Construction polypropylene rod antenna that offers excellent chemical resistance and is hermetically sealed. The Uni-Construction antenna includes an internal, integrated shield that eliminates vessel nozzle interference. SITRANS Probe LR incorporates Process Intelligence ® signal processing. The Probe LR also has a high signal- to-noise ratio leading to improved reliability.
Start-up is easy with as few as two parameters for basic operation. Programming is simple using SIMATIC PDM, HART® handheld communicator or the Intrinsically Safe handheld programmer.
Key Applications: tank farms, chemical storage, wastewater wet well
| Technology | Pulse radar |
| Range | 20m (66 ft) |
| Process Temperature | -40 to 80 °C (-40 to 176 °F) |
| Process Pressure | Up to 3 bar g (43.5 psi g) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.