
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS P280 is a WirelessHART pressure transmitter that provides all measured process values as well as diagnostic information, parameters and functions via radio. The device is powered by an internal battery and designed for ultralow power consumption. The compact and rugged design makes it specially suitable for direct mounting on tanks and pipes in remote parts of plants, and on moving or rotating equipment for process monitoring or asset management applications.
| Accuracy | ± 0.25 % of full scale; max ± 0.35 % of full scale |
| Long-Term Stability | ≤ 0.25 % / 12 months |
| Measuring range | 0 -2 bar (0 - 29 psi) to 0 - 400 bar (0- 5800 psi) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.