
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS LR260 is a 2-wire 25 GHz pulse radar level transmitter for continuous monitoring of solids in storage vessels including extreme levels of dust and high temperatures, to a range of 30m (98.4 ft).
SITRANS LR260 includes a graphical local user interface (LUI) that improves setup and operation using an intuitive Quick Start Wizard, and echo profile displays for diagnostic support. Startup is easy using the Quick Start wizard with a few parameters required for basic operation.
SITRANS LR260’s unique design allows safe and simple programming using the Intrinsically Safe handheld programmer without having to open the instrument’s lid.
SITRANS LR260 measures virtually any solids material to a range of 30 m (98.4 ft).
Key Applications: cement powder, plastic powder/pellets, grain, flour, coal, solids bulk storage vessels, and other applications.
| Technology | Pulse radar |
| Range | 30m (98 ft) |
| Process Temperature | -40 to 200 °C (-40 to 392 °F) |
| Process Pressure | Up to 3 bar g (43.5 psi g) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.