
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS FX300 vortex flow meter provides accurate standard volumetric and mass flow measurement of steam, gases and liquids as all-in-one solution with integrated temperature and pressure compensation.
The vortex flow meter product program consists of two types of flowmeters, flange and sandwich version, making Siemens unique as it covers all possible applications. The flange version is available as a single or dual converter, whereas the sandwich version only is available as a single converter. Both versions have the temperature sensor integrated and the pressure sensor as optional.
This product is also available as a customized product, please see Engineer To Order (ETO)
Typical applications for vortex flow meter: Chemical industry, HVAC and Power plants, Food & beverage industry, Oil & gas industry
| Meassuring range | Use calculation and sizing program (link) |
| Nominal size flanged version Nominal size Sandwich version |
From DN15 to DN300 (½” to 12”) From DN15 to DN100 (½” to 4”) |
| Accuracy | Steam and gases: +/- 1% Liquids: +/- 0.75% |
| Input / output | 4 – 20 mA, Pulse/Freq. 0.5 Hz, 24V DC as NAMUR |
| Communication | HART |
| Power supply | 24V DC as NAMUR |
| Operational pressure | Max 100 Bar (higher pressure on request) |
| Ambient temperature | From -40 to 85°C (-40 to 185 °F) |
| Medium temperature | From -40 °C to 240 °C (-40 to 464 °F) |
| Display | 2 lines, 10 characters per line Languages: German, English and French |
| Transmitter Enclosure | IP 66 / 67 Aluminum Seawater Resistant |
| Sensor Material | 1.4404/316L, Hastelloy C22 (on request) |
| Approval | ATEX ll 2G EEx d ia [ia] llC T6 FM Class I, II, III Div. 1 & 2 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.