
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS FUS880 is a battery-powered flowmeter that can be retrofitted onto existing pipelines and is approved for underground installation and operation. It has been developed especially for the irrigation industry and can measure on single or double walled pipes and on smooth or corrugated constructions.
The meter has wetted transducers assuring superior accuracy and performance. It has galvanic isolated pulse outputs for both flow directions and a display that indicates measured values, signal and operation information.
The SITRANS FUS880 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS080.
Application Examples: Irrigation distribution systems, Pumping stations, On-farm outlets
| Meassuring range | Qs 380 to 13200 m3/h (depends on size) |
| Nominal size | DN 200 to DN 1200 (8" to 48") |
| Accuracy | ± 2% of flow rate |
| Operational pressure | Max. 5.5 bar / Max. 80 psi |
| Operating temperature | From -5 to 60 °C (23 to 140 °F) |
| Medium temperature | Max. 60 °C (Max. 140 °F) |
| Design | 1 or 2 tracks |
| Material | Typical pipe material: plastics and concrete |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.