
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS FUS060 transmitter features a range of advanced technologies to optimize efficiency and accuracy and is ideal where the requirements of the OIML R117 custody transfer standards have to be met. It comes with 2 tracks as standard or an optional 4 tracks for better performance and higher accuracy. It has extended diagnostic capabilities, ATEX certification and bus communication.
In order to make a complete flowmeter, the SITRANS FUS060 flow transmitter must be combined with one of the following
F US sensors:
SITRANS F US SONO 3100: Industrial application such as non-water meassurements (for larger sizes)
SITRANS F US SONO 3300: Industrial applications (for smaller sizes)
SITRANS F US SONOKIT: When retrofitting is requested
Application Examples: Petrochemical industry, Power engineering, Water and waste water
| Accuracy | ± 0.5% of flow rate |
| Input / output | Input: 1-, 2-, 4-track interfaces Output: 1 analog 1 pulse 1 relay |
| Communication | HART Profibus PA PDM (Process Device Manager) |
| Display | 2 x 16 alphanumeric digits LCD with backlight |
| Enclosure | IP65 (NEMA 4) |
| Power supply | 24V AC/DC 115/230V AC |
| Operating temperature | From -20 to 50 °C (-4 to 122 °F) |
| Approvals | ATEX |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.