
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS FC300 is a compact coriolis mass flowmeter sensor suitable for flow measurement of all kind of liquids and gases. The sensor offers superior performance in terms of flow accuracy, turn-down range and density accuracy.
The single tube construction without internal welds, reductions or flow splitters offers optimal hygiene, safety and CIP cleanability for food & beverage and pharmaceutical applications.
The ease of installation through a Plug & Play interface ensures optimum performance and operation. Combined with the robust stainless steel encapsulation the SITRANS FC300 sets new standards in system integration, and fits any process industry environment and application.
In order to make a complete flowmeter, the SITRANS FC300 flow sensor must be combined with one of the following MASS transmitters:
SITRANS F C MASS 6000: For general industry applications
SIFLOW FC070: For direct integration into SIMATIC based systems
Typical applications: Dosing within chemical industry (dosing of chemicals), Food & beverage industry (concentrates, ketchup, pastes) and Pharmaceutical industry (preparations, dialysis liquids)
| Measuring range | From 0 to 350 kg/h (0 to 772 lb/h) |
| Nominal size | DN 4 / 1/6" |
| Accuracy | ≤ 0.1 % of rate |
| Nominal pressure | Max 410 bar (Max 5945 psi) |
| Medium temperature | From -50 to 180 °C (-58 to 356 °F) |
| Sensor design | One tube bended |
| Enclosure | EEx (ia) IIC T3-T6 ATEX and UL/CSA |
| Approvals | EEx (ia) IIC T3-T6 ATEX and UL/CSA |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.