
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The easy-to-use, stand-alone digital ultrasonic pipe wall thickness gauge is an indispensable tool in accurate clamp-on ultrasonic flow measurement. Since even the smallest miscalculation of the pipe wall thickness can have a major impact on a clamp-on flowmeter's accuracy, the pipe thickness gauge has to be extremely precise.
This is why the standard probe operates at a 5 MHz frequency enabling it to measure even the smallest pipe thickness. Although the thickness gauge was originally designed to increase the accuracy of clamp-on flowmeters, it can be used to measure the thickness of any pipe wall.
The stand-alone thickness gauge can be used with all of the configurable systems:
SITRANS FUH1010 (Interface Detection)
as well as the pre-configured check metering kits:
SITRANS FUP1010 for water applications
SITRANS FUE1010 for energy applications
| Sound Velocity Range | 1000 to 9999 m/s (3,280 to 32,805 ft/s) |
| Probe Frequency | 5 MHz |
| Operating Temperature | -10 to 50 °C (14 to 122 °F) |
| Power Source | 2 X 1.5V AAA batteries |
| Battery Life | Approx. 250 hours |
| Display Type | 128 x 32 LCD with backlight |
| Weight | 150 g (5.3 oz) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.