
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS F US SONOKIT offers a simple, accurate alternative to traditional flowmeters because it can be retrofitted onto existing pipelines. It is a transit time based ultrasonic flowmeter for retrofitting on existing pipelines.
SITRANS F US SONOKIT has in-line transducers which assure superior accuracy and performance.
The kit includes all necessary parts and special tools to make the installation as 1- or 2-track flowmeter. It is made for installation on empty pipes or pipes under pressure without process shut-down (hot-tap).
The SITRANS F US SONOKIT consists of a sensorkit and transmitter. For details and information about the transmitter, see SITRANS FUS060 and SITRANS FUS080 (under preparation).
Application Examples: Water power stations, District heating plants, Water distribution systems, in general all existing large water pipelines.
| Meassuring range | Qn 100 to 144000 m3/h (depends on size and transmitter) |
| Nominal size | From DN 100 to DN 4000 (4" to 160") 1-Track: from DN100 - 2400 (4" to 96") 2-Track: from DN200 - 4000 (8" to 160") (depends on transmitter) |
| Accuracy | ± 0.5 to 1.5% of flow rate |
| Operating pressure | Max. 40 bar (Max 580 psi) |
| Operation temperature | From -20 to 200 °C (-4 to 392 °F) |
| Design | 1 or 2 tracks (SITRANS FUS060 up to 4-tracks) |
| Material | Typical pipe material: steel, stainless steel, concrete |
| Approval | ATEX (only for SITRANS FUS060) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.