
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F US SONO3300/SITRANS FUS060 flowmeter consists of a SITRANS F US SONO 3300 sensor and a SITRANS FUS060 transmitter. The sensor is available in carbon steel and is fitted with integrated transducers. It also comes with signal cables enclosed in stainless steel pipes. The SITRANS FUS060 transmitter makes use of an advanced transit-time signal processing technology ensuring reliable and accurate signal detection for a wide range of processes.
The SITRANS F US SONO 3300/SITRANS FUS060 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS060
Application Examples: Oil, Power engineering, Cold- , Hot- and Waste water
| Meassuring range | Qn 10 to 2200 m3/h (depends on size) |
| Nominal size | From DN 50 to DN 300 (2" to 12") |
| Accuracy | ±0.5% of flow rate |
| Operating pressure | Max 40 bar (Max. 580 psi) |
| Operating temperature | From -40 to 85 °C (-40 to 185 °F) |
| Medium temperature | From -10 to 160 °C (14 to 320 °F) |
| Design | 2 tracks |
| Material | Carbon steel |
| Approval | ATEX |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.