
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F US SONO 3100/SITRANS FUS060 flowmeter consists of a SITRANS F US SONO 3100 sensor with O-ring or flange transducers depending on the application. The standard version is delivered as a 2-track sensor with or without flanges; 4 tracks are available upon request. Available pipe materials include carbon or stainless steel. The SITRANS FUS060 transmitter is engineered for high performance applications and designed for remote installation in hazardous as well as non-hazardous environments. In addition to the standard outputs, it also offers communication.
The SITRANS F US SONO 3100/SITRANS FUS060 flowmeter consists of a sensor and transmitter. For details and information about the transmitter, see SITRANS FUS060
Application Examples: Oil, Cryogenic liquids, Power engineering, Cold- , Hot- and Waste water.
| Meassuring range | Qn 28 to 13200 m3/h (depends on size) |
| Nominal size | From DN 100 to DN 1200 (4" to 48") |
| Accuracy | ±0.5% of flow rate |
| Operational pressure | Max. 430 bar (Max. 6235 psi) |
| Operating temperature | From -20 to 85 °C (-4 to 185 °F) |
| Medium temperature | From -200 to 200 °C (-328 to 392 °F) |
| Design | 2 track (on request up to 4 tracks) |
| Material | Stainless steel and carbon steel |
| Approval | ATEX |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.