
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The high-powered flowmeter consists of the SITRANS F M TRANSMAG 2 transmitter and the sensor SITRANS F M 911/E being the best choice for special applications such as pulsating flow, media with low conductivity and high percentage of solids.
Application Examples: Pulp & Paper industry, Mining industry
| Meassuring range | 0 to 10 m/s |
| Nominal Sizes | From DN 15 to DN 1000 (½" to 40") |
| Accuracy | ± 0.5 % of flow rate |
| Operating pressure | Max. 40 bar (Max. 580 psi) |
| Ambient temperature | From -20 to 60 °C (-4 to 140 °F) |
| Medium temperature | From -20 to 150 °C (-4 to 300 °F) |
| Liners | Neoprene PTFE Hardrubber Linatex Novolak |
| Electrodes | AISI 316 Ti (mat. No. 1.4571/316 Ti) Hastelloy C4 (mat. No. 2.4610) Platinum head with shaft (mat. No. 1.4571/316Ti) Titanium Tantalum |
| Enclosure sensor | IP67 (NEMA 4x) IP68 (NEMA 6) - optional |
| Material | Carbon steel |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.