
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F M MAG 5100 W with its patented liners of hard rubber NBR or ebonite and EPDM is a sensor for all water applications such as ground water, drinking water, waste water, sewage or sludge applications.
In order to have a complete flowmeter, please combine it with one of the following MAG transmitters:
SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate
SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate
SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate
The sensor can be combined with the energy calculator SITRANS FUE950
Application examples: Water abstraction, Water distribution network, Custody transfer water meters and Waste water
| Meassuring range | 0 to 10 m/s |
| Nominal Sizes | From DN 25 to DN 2000 (1" to 78") |
| Accuracy | 0.2 % ±2.5 mm/s |
| Operating Pressure | Max. 16 bar (Max. 150 psi) |
| Ambient temperature | From -40 to 70 °C (-40 to 158 °F) |
| Medium Tempreature | From -10 to 70 °C (14 to 158 °F) |
| Liners |
EPDM |
| Electrodes | Hastelloy C-276 Built-in grounding electrodes |
| Material | Carbon steel, with corrosion resistant two-component epoxy coating |
| Drinking Water Approvals | EPDM: WRAS, NSF/ANSI Standard 61, DVGW 270, ACS and BelgAqua NBR: NSF/ANSI Standard 61, WRAS Ebonite: WRAS |
| Custody Transfer Approvals | OILM R 49 MI-001 |
| General approval | MCERTS Sira Certificate No. MC080136/00 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.