
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS F M MAG 3100 is an electromagnetic flow sensor with a large variety of liners, electrode material and with grounding electrodes as standard, all this ensures a perfect fit for almost every flow application.
Also, measuring electrodes which are capable of withstanding the most extreme processes and various liners are available.
The fully welded construction provides a ruggedness that fits almost every flow application.
In order to have a complete flowmeter, please combine it with one of the following MAG transmitters:
SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate
SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate
SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate
Application Examples: Process industry, Chemical industry, Steel industry
| Meassuring range | 0 to 10 m/s |
| Nominal Sizes | From DN 15 to DN 2000 (½" to 78") |
| Accuracy | 0.2 % ±1 mm/s |
| Operating Pressure | Max. 100 bar (Max. 1450 psi) |
| Ambient temperature | From -40 to 100 °C (-40 to +212 °F) |
| Medium temperature | From -40 to 180 °C (-40 to 356 °F) |
| Liners | Neoprene EPDM PTFE PFA Ebonite Linatex |
| Electrodes | AISI 316 Ti (1.4571) Hastelloy C Platinum/iridium Titanium Tantalum |
| Material | Carbon steel (or AISI 304) with corrosion resistant two component epoxy coating or AISI 316 L polished flanges and housing |
| General approvals | E.g.: ATEX, FM, CSA, CT and Drinking Water approvals |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.