
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F M MAG 1100 F sensor is especially designed for the food & beverage and pharmaceutical industries and is available with hygienic and flexible process connections. It meets all sanitary requirements and is 3A certified and EHEDG approved.
In order to have a complete flowmeter, please combine it with one of the following MAG transmitters:
SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate
SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate
SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate
Application Examples: Food industry, Beverage industry, Pharmaceutical industry
| Meassuring range | 0 to 10 m/s |
| Nominal size | From DN 10 to DN 100 (3/8" to 4") |
| Accuracy | 0.2 % ± 1 mm/s 0.4 % ± 1 mm/s (PFA) |
| Operating Pressure | Max. 40 bar (Max. 580 psi) |
| Ambient temperature | From -40 to 100°C (-40 to 212°F) |
| Medium temperature | From -30 to 150 °C (-20 to 300 °F) |
| Liners | Ceramics PFA |
| Electrodes | Platinum Hastelloy |
| Material | Stainless steel AISI 316L (1.4404) |
| Approvals |
ATEX - 2 GD Zone 1, FM Class 1 div 2 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.