
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SITRANS F M MAG 1100 is a wafer design sensor in stainless steel with highly resistant liners and electrodes and is designed for the general industry environment. The flangeless wafer design meets all flange standards.
The SITRANS F M MAG 1100 is used in all industries where the corrosion-resistant stainless steel housing and the highly resistant liner and electrodes fit even the most extreme process media.
In order to have a complete flowmeter please combine it with one of the following MAG transmitters:
SITRANS F M MAG 5000: Cost efficient transmitter, accuracy of + 0.4 % of flow rate
SITRANS F M MAG 6000: Bus communication, batch function and accuracy of + 0.2 % of flow rate
SITRANS F M MAG 6000 I: Alu enclosure, Ex approvals, bus communication, batch function and accuracy of + 0.2 % of flow rate
Application examples: Process industry, Chemical industry, Water treatment
| Meassuring range | 0 to 10 m/s |
| Nominal Sizes | From DN 2 to DN 100 (1/12" to 4") |
| Accuracy | 0.2 % ±1 mm/s 0.4 % ±1 mm/s (PFA) |
| Operating Pressure | Max. 40 bar (Max. 580 psi) |
| Ambient temperature | From -40 to 100 °C (-40 to 212 °F) |
| Medium temperature | From -30 to 200 °C (-22 to 390 °F) |
| Liners | Ceramics PFA |
| Electrodes | Platinum Hastelloy |
| Material | Stainless steel AISI 316L (1.4404) |
| Approvals | ATEX - 2 GD Zone 1, FM Class 1 div 2 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.