
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F C MC2 DN 50 to 150 is suitable for accurate mass flow measurement for all kind of liquids and gases due to the high accuracy, which is better than 0.15% of the mass flow rate. Due to the versatility the meter is easy to install and is recognized for its high accuracy in a wide turndown range which is a paramount in many applications.
The sensor is designed with a parallel S-tube and optimal oriented inductive pick-ups enhancing the accuracy and turn-down range as well as a space saving compact split-flow sensor design facilitating low pressure drop. The SITRANS F C MC2 is self-draining in both horizontal and vertical position.
The SITRANS F C MC2 also includes a EHEDG approved hygenic version based on the SITRANS F C MC2 standard design. The hygenic version comes in the sizes DN 20 to DN 80 covering the required sizes within food & beverage applications.
In order to make a complete flowmeter, the SITRANS F C MC2 flow sensor must be combined with one of the following MASS transmitters:
SITRANS F C MASS 6000 (only remote installation): For general industry applications
SIFLOW FC070: For direct integration into SIMATIC based systems
Typical applications: Dosing within chemical and pharma (dosing of chemicals), Food & beverage (milk, cream, pastes) and Oil & gas
| Measuring range |
From 2130 to 510000 kg/h (standard version) |
| Nominal size | From DN 50 to DN 150 (2" to 6") (standard version) From DN 20 to DN 80 (3/4" to 3") (hygenic version) |
| Accuracy | ≤ 0.15% of rate |
| Nominal pressure | Max 100 bar (Max 1450 psi) |
| Medium temperature | From -50 to 180 °C (-58 to 356 °F) |
| Sensor design | Two tube bended |
| Enclosure | IP67 |
| Approvals | ≤ DN 40: II 1/2 EEx em [ib] IIC T2-T6 ≥ DN 50: II 2G EEx em [ib] IIC T2-T6 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.