
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F C MASS 6000 Ex d is based on the latest developments within digital signal processing technology – engineered for high performance, fast flow step response, fast batching applications, high immunity against process noise, easy to install, commission and maintain. The transmitter is manufactured in stainless steel (AISI 316L) and able to withstand harsh installation conditions in hazardous application within the process and chemical industry.
In order to make a complete flowmeter, the SITRANS F C MASS 6000 flow transmitter must be combined with one of the following MASS sensors:
SITRANS F C MASS 2100 DI 3-40: Mass flow measurement for general industry
SITRANS F C MASS 2100 1.5: For low flow applications
SITRANS FC300: For low flow applications
Typical applications: Chemical process industry, Oil & gas industry, Automotive industry and Power generation & utility industry
| Accuracy, mass flow | 0.1% of mass flow rate |
| Outputs |
1 current |
| Communication | HART PROFIBUS PA Foundation Fieldbus |
| Display | 3 x 20 characters |
| Enclosure Ratings | IP67 |
| Ambient temperature | From -20 °C to 50 °C (-4 °F to 122 °F) |
| Approvals | Eex de (ia/ib) IIC |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.