
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F C MASS 6000 is based on the latest developments within digital signal processing technology – engineered for high performance, fast flow step response, fast batching applications, high immunity against process noise, easy to install, commission and maintain.
The SITRANS F C MASS 6000 transmitter delivers true multi parameter measurements i.e. mass flow, volume flow, density, temperature and fraction.
In order to make a complete flowmeter, the SITRANS F C MASS 6000 flow transmitter must be combined with one of the following MASS sensors:
SITRANS F C MASS 2100 DI 3-40: Mass flow measurement for general industry
SITRANS F C MASS 2100 DI 1.5: For low flow applications
SITRANS F C MC2: Suitable for Food & beverage applications
SITRANS FC300 DN 4: For low flow applications
Typical applications: Food & beverage industry, Oil & gas industry, Automotive industry and Power generation & Utility industry
| Accuracy, mass flow | 0.1% of mass flow rate |
| Outputs standard | 1 current, 1 pulse, 1 relay 3 current, 2 pulse, 2 relay (19” version) |
| Communication | HART PRODIBUS PA & DP MODBUS RTU RS 485 DeviceNet Foundation Fieldbus |
| Display | 3 x 20 characters |
| Enclosure Rating | IP67 (std. version) IP20 and IP66 (19” version) |
| Ambient temperature | From -20 °C to 50 °C (-4 °F to 122 °F) |
| Approvals 19" Ex | EEx (ia) IIC |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.