
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F C MASS 2100 DI 3-40 is suitable for accurate mass flow measurement for all kind of liquids and gases. The full bore design provides lower pressure loss due to same internal diameter throughout the entire sensor and the single tube construction without internal welds, reductions or flow splitters offers optimal hygiene, safety and CIP cleanability. The sensor is also characterized by having a large dynamic turn down range better than 500:1 and the market's biggest wall thickness, ensuring optimal lifetime and corrosion resistance and high pressure durability.
Integral heating is optionally available to avoid solidification of sensitive fluids during down time or period between discontinuing processes.
In order to make a complete flowmeter, the SITRANS F C MASS 2100 flow sensor must be combined with one of the following MASS transmitters:
SITRANS F C MASS 6000 (only remote installation): For general industry applications
SIFLOW FC070: For direct integration into SIMATIC based systems
Typical applications: Dosing within chemical industry (dosing of chemicals), Food & beverage industry (beer, juices, liquid such as chocolate, dressings) and Automotive industry (Engine test rigs)
| Measuring range | From 0 to 52000 kg/h (0 to 114,600 lb/h) |
|
Nominal size |
From DI 3 to DI 40 (1/8" to 1½") |
| Accuracy | ≤ 0.1 % of rate |
| Nominal pressure | Max 410 bar (Max 5946 psi) |
| Medium temperature | From -50 to 180 °C (-58 to 356 °F ) |
| Sensor design | One tube bended |
| Enclosure | IP65 (NEMA 4) |
| Approvals | ATEX EEx (ia) IIC T3-T6 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.