
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS F C MASS 2100 DI 1.5 has demonstrated superior performance in numerous applications and field trails relating to mass flow- and density accuracy and turn down ratio.
The single continuous tube design without internal welds, reductions or flow splitters, offers optimal hygiene, safety and CIP cleanability for food & beverage and pharmaceutical applications.
The SITRANS F C MASS 2100 DI 1.5 is today the preferred meter for research and development and mini-plant applications for liquid or gas measurement, where measuring very small quantities (e.g. drops per hour) is important.
In order to make a complete flowmeter, the SITRANS F C MASS 2100 flow sensor must be combined with one of the following MASS transmitters:
SITRANS F C MASS 6000 (only remote installation): For general industry applications
SIFLOW FC070: For direct integration into SIMATIC based systems
Typical applications: Dosing with chemical industry (dosing of chemicals), Food & beverage industry (concentrates, ketchup, pastes) and Pharmaceutical industry (preparation, dialysis liquids).
| Measuring range | From 0 to 65 kg/h (0 to 143 lb/h) |
| Nominal size |
DI 1.5 (1/16") |
| Accuracy | ≤ 0.1 % of rate |
| Nominal pressure | Liquid pressure max 365 bar / max 5294 psi (Hastelloy) Liquid pressure max 230 bar / max 3330 psi (Stainless steel) |
| Medium temperature | From -50 to 180 °C (-58 to 356 °F) |
| Sensor design | One tube bended |
| Enclosure | IP66 (NEMA 4) |
| Approvals | EEx (ia) IIC T3-T6 |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.