
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SITRANS AW200 is a WirelessHART adapter which allows standard wired HART/4…20 mA devices to be connected to a WirelessHART network. By installing the SITRANS AW200 on an existing analog-wired HART device, users can utilize all diagnostic information at the maintenance station without any risk of impairing operation. In the case of a new installation, various proven HART transmitters can be used in combination with SITRANS AW200 for efficient measurement implementation.
| Input: One-device input channel | One point-to-point with HART device or 4...20 mA device Up to four externally powered HART devices can be operated in multidrop mode |
| Input: Communication type | HART communication in multi-drop mode (compatible withHART V7.0 or previous version), 4...20 mA current signal in point-to-point connection |
| Output | WirelessHART radio in 2.4 GHz |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.