
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

SIPART PS2 is currently the most widely used positioner for linear and part-turn actuators in a wide range of process industries. This is not without reason. The proven all-round design has a particularly flexible stroke range, intelligent diagnostics, and communicates either via HART, PROFIBUS PA or Foundation Fieldbus. What has been proven so often is certainly the correct choice.
Designed in a Macrolon, aluminum or stainless steel casing, the SIPART PS2 positioners are suitable for all applications. Designed as standard with IP66 or NEMA 4x degree of protection, they are resistant to even the most hostile environments. SIPART PS2 is also available with an explosion-proof enclosure with EExd IIC T4-T6 type of protection.
SIPART PS2 exhibits its communicative side in dialog with higher-level systems. It can be integrated into the communications landscape via PROFIBUS PA, Foundation Fieldbus or HART protocol. With HART and PROFIBUS, it is also possible to apply SIMATIC PDM to clearly display and document saved trends, histograms, as well as commissioning and operating data.
If you would like to test your solenoid valve or replace its function by a positioner, SIPART PS2 prevents valves from closing or monitors open/close valves as an "intelligent solenoid valve.
By means of a regular partial stroke test, SIPART PS2 ensures that ESD valves (emergency shutdown) and other open/close automated valves remain movable in the event of an emergency. The attached solenoid valve can also be tested.
SIPART PS2 is equipped with comprehensive diagnostics functions as standard. In order to provide advanced warning of expensive failures during operation, our positioners continuously check the actuator and valve.
| Setpoint signal: |
0/4–20 mA analog, HART, PROFIBUS PA or Foundation Fieldbus protocol |
| Stroke range: | 3 mm to 200 mm 0.1 inch (1/8”) to 7.9 inch (7.5”) (larger strokes on request) |
| Slewing angle range: | 30° to 100° (larger slewing angles on request) |
| Ambient temperature: |
-30 °C to +80 °C (-22 °F to 176 °F) (other temperature ranges on request) |
| Required air quality | Class 2 in accordance with ISO 8573-1 |
|
Max air bleed in settled state |
< 0.036 m3n/h (0.02 scfm) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.