
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

With SIFLOW FC070 Siemens has developed the first flow transmitter designed for direct integration into SIMATIC S7 and SIMATIC PCS7 automation systems. SIFLOW FC070 is a true multiparameter Coriolis mass flow transmitter covering the full repertoire within flow applications and industries, ready for quick installation and system integration. SIFLOW FC070 is suitable for any application in automated industries where there is a demand for accurate flow measurement.The SIFLOW FC070 Ex CT is custody transfer approved for high pressure natural gas used in CNG dispencers.
In order to make a complete flowmeter, the SIFLOW FC070 transmitter can be combined with one of the following MASS sensors:
SITRANS F C MASS 2100 DI 1.5: For low flow applications
SITRANS FC300 DN 4: For low flow applications
SITRANS F C MASS 2100 DI 3-40: Mass flow measurement for general industry
SITRANS F C MC2: Suitable for Food & Beverage applications
SITRANS FCS200: For measurement of gases.
Typical applications: Affiliates industries and OEM solutions, Food & beverage, Automotive, Chemical process industry, Pharma and Oil & gas
| Accuracy, mass flow | ±0.1% of mass flow rate |
| Outputs | Pulse - Redundancy phase shiftet 90° / 180° Frequency - Redundancy phase shiftet 90° / 180° 2-stage batch |
| Communication |
SIMATIC PBUS (backplane) |
| Enclosure Rating | 40 mm S7-300 (standard version) 80 mm S7-300 (Ex CT version) |
| Ambient temperature | 0 °C .. 60 C (32°F to 140 F°) For SIFLOW FC070 Ex CT: -40 °C ... 60 °C (-40°F to 140 F°) |
| Approvals standard version | CE cULusS ATEX II 3 G EEx nA II T4 |
| Approvals Ex version |
CE |
| Approvals Custody transfer (CT) | PTB: (Physikalisch-Technische Bundesanstalt) in Germany For high pressure natural gas |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.