
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

The SIBENCH is an optical measuring bench designed especially for use in exhaust gas testers. The volume concentration of the various gas components is determined on the basis of infrared absorption (NDIR).
Gas-filled detectors with the unmatched microflow sensors guarantee maximum selectivity and reproducibility in the measurement of CO, CO2, HC and NO (NDIR). In addition, electrochemical sensors can be used for measuring O2 and NO (as alternative to the measurement of NO with NDIR). A PTB test certificate is available in which the accuracy classes Class I (Ed. 91) and Class 0 (Ed. 98) are certified according to OIML R99.
The SIBENCH is available in the following versions:
2K-SIBENCH for CO, HC
3K-SIBENCH for CO, CO2, HC
4K-SIBENCH for CO, CO2, HC, NO
The four-component Sibench is equipped with an additional NDIR channel for NO. In comparison with the electrochemical NO sensor the NDIR measurement has an unlimited lifetime and a higher accuracy.
| CO measuring range | 0 to 14 Vol % |
| CO accuracy | ± 0.01 Vol % |
| CO2 measuring range | 0 to 18 Vol % |
| CO2 accuracy | ± 0.3 Vol % |
| HC measuring range | 0 to 9999 volume ppm |
| HC accuracy | ± 4 % volume ppm |
| NO measuring range (NDIR) | 0 to 5000 volume ppm |
| NO accuracy | ± 25 volume ppm |
| Cross-interference |
meets OIML requirements |
| Span drift | < 2 % per year |
| Zero drift | none, due to AUTOCAL function |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.