
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Pointek CLS500 is an inverse frequency shift capacitance level switch for detecting interfaces, solids, liquids, toxic and aggressive chemicals in critical conditions of high temperature and pressure.
Patented Active-Shield technology ensures that measurement is unaffected by vapours, product deposits, dust and condensation. The unique mechanical probe design coupled with a high performance transmitter gives superior performance in a wide range of level detection applications.
Pointek CLS500’s microprocessor-based electronics provide one-point calibration, making setup possible without shutting down your production process.
Key Applications: foam or liquid/foam level, glycol regenerators, high-pressure coalescers, LNG applications
| Range | 1m (40") |
| Process Temperature | -60 to 400 °C (-76 to 752 °F) |
| Process Pressure | Up to 345 bar g (5004 psi g) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.