
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Pointek CLS300 is an inverse frequency shift capacitance level switch with optional rod/cable choices and configurable output. It is ideal for detecting liquids, solids, slurries, foam and interfaces in demanding conditions where high pressure and temperatures are present. The digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
The Pointek CLS300 is offered in standard and digital versions.
The standard version has 3 LED indicators with basic relay or solid-state switch alarms.
The digital version provides an integral LCD display for standalone use, with PROFIBUS PA communication (Profile version 3.0, Class B) when required. Solid-state switch alarm is standard.
The robust design of CLS300 makes it specifically applicable for heavy solids applications where abrasive materials occur as in the mining industry.
The fully potted electronics are unaffected by condensation, dust or vibration.
Wetted parts are made of stainless steel or stainless steel with a PFA shield for high chemical resistance. Ceramic inserts are supplied with high temperature CLS300 devices. Materials with low or high dielectric constants can be accurately detected. The unique Active Shield suppresses interference from material buildup.
The unique modular design of the Pointek CLS300 provides a wide range of configurations, process connections, extensions and approvals to meet the temperature and pressure requirements of specific applications. The modular design makes ordering easier and reduces stocking requirements. A wide range of probe configurations are available, including rod and cable versions.
Key Applications: liquids, slurries, bulk solids, relatively high pressure and temperature, hazardous areas, milling and mining applications.
| Range | Rod: 1m (40") Cable: 25m (82 ft) |
| Process Temperature | -40 to 400 °C (-40 to 752 °F) |
| Process Pressure | Up to 35 bar g (511 psi g) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.