
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Pointek CLS200 is a versatile inverse frequency shift capacitance level switch with optional rod/cable choices and configurable output, ideal for detection of liquids, solids, slurries, foam and interfaces. The digital version (with PROFIBUS PA) includes a display and provides additional diagnostic features.
The Pointek CLS200 is offered in standard and digital versions.
The standard version has 3 LED indicators with basic relay and solid-state switch alarms.
The digital version provides an integral LCD display for standalone use, and also provides PROFIBUS PA communication (Profile version 3.0, Class B) for connection to a network.
The power supply is galvanically isolated and accepts a wide range of voltages (12 to 250 V AC/DC for standard version and 12 to 30 V DC for digital version). The stainless steel and PPS (PVDF optional) materials used in the probe construction provide a temperature rating up to +125 °C (+257 °F) on the process wetted portion of the probe. The switch responds to any material with a dielectric constant of 1.5 or more by detecting a change in oscillating frequency, and it can be set to detect before contact or on contact with the probe.The CLS200 operates independently of the tank wall or pipe so it does not require an external reference electrode for level detection in a non-conductive vessel such as concrete or plastic.
Key Applications: liquids, slurries, powders, granules, pressurized applications, hazardous areas.
| Range | Rod: 5.5m (18 ft) Cable: up to 30m (98 ft) |
| Process Temperature | -40 to 125 °C (-40 to 257 °F) |
| Process Pressure | Rod: up to 25 bar g (365 psi g) Cable: up to 10 bar g (145 psi g) |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.