
Local contacts
At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.

Please note that this product has been discontinued. The equivalent replacement product is the SITRANS WW100 weighfeeder .
Milltronics Weighfeeder 400 is a high-accuracy, low-capacity weighfeeder used for minor ingredient additives.
Milltronics Weighfeeder 400 is one of the most accurate in-motion weighing systems on the market. It is specially designed for high accuracy on light loading processes. The design eliminates material build-up to ensure accurate, reliable measurement.
The unique long length platform weigh bridge mounts directly to a corrosion-resistant platform load cell. An adjustable mechanical shear gate profiles the material and fixes the correct material bed depth for a given material particle size. The belt speed can be automatically adjusted to attain the correct feed rate.
Standard components include the belt weigh bridge, speed sensor, and test chains supported by Milltronics BW100, BW500 or SIWAREX FTC microprocessor-based integrators for easy blending, batching and feed rate control.
| Design rate range | 45 to 9 000 kg/h (100 to 20,000 lbs/hr) |
| Belt speed | 0.005 to 0.20 m/s (1 to 40 fpm) |
| Accuracy | ± 0.25 to 0.5% |
Decrease Text Size Enlarge Text Size Text Size







At your service locally, around the globefor consulting, sales, training, service, support, spare parts... on the entire Automation and Drives range. Your personal contact can be found in our Contacts Database.